GoPak™ Hydraulic Power Unit

Build the exact hydraulic power unit you need.

Bosch Rexroth has the solution to fully satisfy your hydraulic power needs: the GoPak hydraulic power unit (HPU) configured using the GoDesigner design configurator.

This innovative, integrated Rexroth solution — a versatile, proven power unit created with a state-of-the-art design configurator— bridges the gap between off-the-shelf standard power units and totally custom-built, one-of-a-kind units that can be costly and time-consuming to fabricate.

Together, the GoPak/GoDesigner platform sets a new benchmark for how multi-component systems, like GoPak, can be created and delivered.

GoDesigner™: the right tool

The groundbreaking GoDesigner design configurator tool revolutionizes how hydraulic power units are configured and delivered.

Find Out More


What can we help you do next?


  • GoPak Hydraulic Power Unit  

    Compact and versatile, the GoPak HPU unit features a wide range of popular components and accessories to satisfy a diverse array of applications within its power range.

  • GoDesigner Design Configurator    

    The powerful GoDesigner design engine puts the speed in our proposal to you – from millions of possible combinations to the exact unit that's right for your needs. Why wait weeks for an HPU design?

  • GoPak Accessories  

    Draw from an expanded array of useful HPU accessories to satisfy unique configurations, applications and industries.

  • GoPak Img Gallery  

    Explore the customizing possibilities of your next GoPak HPU by reviewing this gallery of existing GoPak units.




  • High performance hydraulic power where energy efficiency and small footprint requirements are a pre-requisite
  • Highly versatile, economical and robust HPUs designed to meet and exceed customer requirements in a wide array of industrial applications
  • Industry recognized Rexroth high quality hydraulic components integrated on all Rexroth power units
  • Millions of variants possible (expansive feature options)
  • GoPak HPUs can be configured in reservoir sizes from 5 US gallons to 200 US gallons (mineral oil fluid)
  • Horsepower range from 1 to 75
  • Pressure range from 200 to 4000 psi
  • Pump displacement range from 4 to 140 cm3 per revolution (variable and fixed models), running at 1200, 1500, and 1800 rpm
  • Comes with a comprehensive online engineering support tool called GoDesigner which streamlines a ”fast to design” engineering process for quick to market response, allowing for product sizing optimization
  • Regional technical support via GoPak champions across North America (product, application, and design configurator expertise) as well as a comprehensive global after sales support
  • GoTo variants ship in 3 weeks

A Best-in-Class Warranty:

GoPak offers a 36-month warranty on Rexroth hydraulic components used on power units where Bosch Rexroth filtration products are also used. This warranty is available exclusively with products on power units manufactured by either Bosch Rexroth or Rexroth-authorized distributor partners.


GoPak and GoDesigner are registered trademarks of Bosch Rexroth AG