Power Unit Overview

Marginal Column

Powering Your Hydraulic Drive Solutions

Rexroth standard hydraulic power units and modules can supply the power your manufacturing operations require from your hydraulic drive solutions.

Rexroth power packs are designed to industrial standards and feature a wide range of fixed and variable displacement pumps along with an unmatched choice of options and accessories to meet your application needs. Rexroth standard power units range from 2-1/2 to 200 gallon units, providing power up to 75 HP and 65 GPM, with operating pressures to 4000 PSI depending on the model. Rexroth power packs are optimized to offer competitive pricing and quick delivery.