×

Power units

PPV


  • Variable displacement. Designed for Industrial Applications.
  • Tank size 20 … 100 gal
  • Maximum operating pressure 3000 psi

Additional information

Features
Product description
Type code
Technical data
Symbols/Circuit diagrams
Electrical connection
Dimensions
Accessories
Ordering codes
Addresses

Values in the US customary unit system are converted and rounded values. In case of doubt, only metric values are valid.
Subject to change, status 2019-09-06 23:38:47