Radial Piston Pumps

 

High Pressure Capacity Pumps

High Pressure Capacity Pumps

Available in multiple piston variations, Bosch Rexroth fixed displacement radial piston pumps offer high pressure capability, in excess of 9,000psi/600 bar. Single bank piston arrangements are possible for (3) and (5) pistons models, while a “double bank” version incorporates (10) pistons. Outlet ports for the radial piston pumps can be combined or individual, permitting greater flexibility in separating functions from a single pump source. Displacements begin at 1.5cc/rev with 14 models spanning displacement up to 19.4cc/rev. The fixed displacement radial piston pump from Bosch Rexroth provides the perfect solution for applications where high pressure is the criteria.