USA

Select your location

USA
 
Marginal Column

Vane Pumps

Bosch vane pumps are designed to meet the requirements of the machine tool, general machinery, and other markets where low noise, high performance, and competitive pricing are needed. The design of the VPV series of vane pumps utilizes over 30 years of field and manufacturing experience from the current Bosch vane pump line. State-of-the-art technologies and materials were utilized while retaining the superior features of the existing designs. Additional goals were to create a pump with the international market in mind and to incorporate the extremely high quality standards the Bosch name has come to exemplify.

 
 

Subplate and Flange Mounted Hydraulic Vane Pumps – PVC Series

 
 

Bosch Racine SV Pumps

 
 

Variable Vane Pumps – SV 10, SV 15

 
 
 

Variable Vane Pumps – SV 20, SV 25

 
 

Variable Vane Pumps – SV 40

 
 
 

Variable Vane Pumps – SV 80, SV 100

 
 

SV Pump Controls