USA

Select your location

USA
 

Hägglunds CB radial piston motors

Hägglunds CA radial piston motors

Serving heavy-duty applications in numerous ways, the compact Hägglunds CB shows that size is no measure of versatility.

Marginal Column

Contact

Get in contact with your Hägglunds expert.

Content

Power to be flexible

The Hägglunds CB range is suitable for many heavy-duty applications such as shredders, feeders and roll mills. Some of its many benefits are the space saving design and the versatile mounting possibilities.

The wide range of sizes and displacements enables optimisation of the drive system when selecting the motor and the hydraulic pump combinations. The hole through the motor is another advantage, which can be very useful in some applications, for instance in drilling and boring.

The motor reacts quickly and the heavy duty design can take shock loads and stop instantly when required. Hägglunds CB is truly a tough, economical and reliable drive.

Key Hägglunds CB features

Bosch Rexroth hydraulics technology is counted on worldwide to deliver outstanding performance in industrial and mobile applications. As the technology leader, we refine each system to incorporate the quality and capabilities you need to help maximize your system performance:

  • High power capacity
  • High power/weight ratio
  • Resistant to shock loads
  • Hole through motor center
  • Robustness
 

Maximum intermittent torque and speed

Choose from five Hägglunds CB models to match your torque and speed requirements.

 

Service for Hägglunds systems

Bosch Rexroth backs its Hägglunds drive technology with expert service and maintenance programs. Available exclusively through Bosch Rexroth, our Hägglunds service offerings feature quick assistance from certified service specialists, genuine Hägglunds spare parts, state-of-the-art techniques, inspection methods and tools.