USA

Select your location

USA
 

Hägglunds CBp radial piston motors

Hägglunds CA radial piston motors

The Hägglunds CBp motor range for higher power.

Marginal Column

Contact

Get in contact with your Hägglunds expert.

Content

Powerful opportunities

The Hägglunds CBp motor series is a truly powerful motor range. It has all the attractive characteristics of the Hägglunds direct drive hydraulic motors. It is compact, with low weight and immensely powerful. In fact, the most powerful Hägglunds motor (power per kilo) ever. This motor can operate continuously at high power. It can be flangemounted or torque arm mounted and all of the motors are fitted with splines and have through-holes. This motor range opens new opportunities for drive solutions in new applications, because this motor can drive at higher speeds with increased efficiency.

Key Hägglunds CBp features

Bosch Rexroth hydraulics technology is counted on worldwide to deliver outstanding performance in industrial and mobile applications. As the technology leader, we refine each system to incorporate the quality and capabilities you need to help maximize your system performance:

  • Higher power capacity
  • High power/weight ratio
  • Resistant to shock loads
  • Hole through motor center
 

Maximum intermittent torque and speed

Choose from five Hägglunds CBp models to match your torque and speed requirements.

 

Service for Hägglunds systems

Bosch Rexroth backs its Hägglunds drive technology with expert service and maintenance programs. Available exclusively through Bosch Rexroth, our Hägglunds service offerings feature quick assistance from certified service specialists, genuine Hägglunds spare parts, state-of-the-art techniques, inspection methods and tools.