USA

Select your location

USA
 

Hägglunds VI radial piston motors

Hägglunds CA radial piston motors

The Hägglunds VI was first engineered to bring unparalleled performance, reliability and control to marine applications.

Marginal Column

Contact

Get in contact with your Hägglunds expert.

Content

The original powerhouse

The Hägglunds VI was the first Hägglunds hydraulic motor to leave the assembly line. It was originally designed to bring performance, reliability and control to marine applications. The same features have however also proven valuable in the industrial field; e.g. Pulp & Paper and the Mining Industry.

In marine applications, particularly with tough winches, the Hägglunds VI motor is known to provide the best available control of torque (line pull) regardless of speed. This reduces maintenance costs and increases productivity by reducing the risk of snagging or equipment breakdowns. True free-wheeling and a very low moment of inertia are some other features that has made the Hägglunds VI so popular in even the most demanding environments.

Key Hägglunds VI features

Bosch Rexroth hydraulics technology is counted on worldwide to deliver outstanding performance in industrial and mobile applications. As the technology leader, we refine each system to incorporate the quality and capabilities you need to help maximize your system performance:

  • Compact-low weight
  • Low speed-low noise level
  • Full torque in all positions
  • Quick reversing capacity
  • High external load capacity
  • Band brake available
 

Maximum intermittent torque and speed

Choose from three Hägglunds VI series models to match your torque and speed requirements.

 

Service for Hägglunds systems

Bosch Rexroth backs its Hägglunds drive technology with expert service and maintenance programs. Available exclusively through Bosch Rexroth, our Hägglunds service offerings feature quick assistance from certified service specialists, genuine Hägglunds spare parts, state-of-the-art techniques, inspection methods and tools.