USA

Select your location

USA
 

Hägglunds Drive Units

Hägglunds Drive Power Units

Hägglunds Drive Units

Order the free Hydraulics Resource Kit and receive the information and resources to improve your systems with hydraulics technical expertise, advanced products and application support that only Bosch Rexroth can offer.


Request Project Assistance

 
 
 

The best solution for your application

As part of a complete Hägglunds Drive System, the Drive Unit is the power and control center for your direct drive motor. These highly dynamic drive units consist of a power unit with electric motor, swashplate pump and tank, which is all enclosed within a sound insulated cabinet.

Hägglunds drive units are easy to install and are fully function tested before delivery. With our proven, modularized solutions we provide you with maximized uptime, easy commissioning and quick and easy maintenance.

Watch Hägglunds in Action

Watch Hägglunds in Action

 
 

Drive Unit Features

  • Many combination of flow capacity and installed power sizes available
  • Can be positioned close to the machine or in any convenient location
  • Sound insulated cabinet


  • Can easily be equipped with any of Hägglunds advanced control systems
  • Small space required
  • Very easy to install and maintain


  • Can be installed outdoor without a need for a building
  • Proven performance and technical support
 
 
 

What can we help you do next?

 
 
 

 

Detailed Product Information

 
  • Hägglunds PAC    
    Hägglunds PAC

    Hägglunds PAC

    A drive unit designed to meet North American standards that comes in many combinations of flow and power capacity. It features advanced control options and sound insulated cabinet.


     
  • Hägglunds PBC    
    Hägglunds PBC

    Hägglunds PBC

    The PBC unit is an open frame power unit designed to meet North American standards. Though functionally interchangeable with the PAC unit, it stands only half as high and comes without cabinet panels. Due to its construction, the PBC unit offers size and cost advantages that make it popular in certain applications.


     
  • Hägglunds TADS    
    Hägglunds TADS

    Hägglunds TADS

    Self-contained, ready-to-mount, with high reliability and long service life, the new TADS design makes it an attractive, cost-effective alternative to electromechanical systems.