Metric Series, Open Type

What Does a Standard Linear Bushing Consist of?

  • A hardened and ground outer sleeve
  • A steel ball retainer (plastic ball retainer in sizes 5 and 8)
  • Balls made of anti-friction bearing steel
  • Steel snap rings or wiper-type seal rings

What Types of Linear Bushings are Available?

  • Closed
  • Adjustable (slotted)
  • Open
  • With or without seals
  • Various types of screw-mounting Linear Sets (Standard Linear Bushing with Precision Housing)
  • Adjustable and open-type Standard Linear Bushings are also available with resist corrosion protection (yellow chromatized zinc-iron coating) and a special version (black chromatized)

Get CAD files, dimensions and technical information