Metric Series, Linear Sets

Thanks to their special material and sturdy wall thickness, Precision Housings offer very high rigidity regardless of the direction of loading, even when the load carrying capacity of the assembly is exploited to the full. The housings are easy to align during mounting, so that no adverse stress is exerted on the linear bushing. Their high precision guarantees trouble-free running of our linear bushings and full interchangeability of all units. Since our housings are produced in large numbers, they offer the same high quality as the user’s own design at a price that no in-house design can match for economy.

What Types of Linear Sets are Available?

  • Closed
  • Flanged
  • Adjustable
  • Open (+ adjustable possible)
  • Available in iron, aluminum and resin
  • Wide side opening (+ adjustable possible)