How to Choose a Linear Module

Need help selecting the correct module? Use the table below to narrow your choices. The table lists some, but not all of the important factors to consider when selecting a module. For final sizing and selection of the correct module, please consult one of our distributors or our Application Engineering department.

Product SOLUTIONS TABLE (1=GOOD, 3=BETTER, 5=BEST)
  PSK CKK CKR MLR MKR MKK TKK SGK SOK
Load Capacity 4 4 4 3 4 5 5 2 3
Thrust Capacity 3 4 3 2 2 5 5 4 4
Capable Stroke 2 3 4 5 5 4 3 2 3
Speed 3 3 4 5 4 3 3 3 3
Low Profile 5 5 5 4 4 2 3 3 3
Positional Accuracy 5 5 3 3 3 4 5 5 5
Travel Accuracy 5 3 3 3 3 3 5 2 2
Repeatibility 5 5 3 3 3 5 5 5 5
Low Cost 5 3 3 4 3 2 1 4 4