MKR Linear Modules

MKR Belt Driven Modules

Dimensions and Technical Information



MKR Belt Driven Modules

MKR - Linear Modules with Ball Rail System and Toothed Belt Drive for demanding speed and load requirements.


  • A compact, anodized aluminum frame
  • The integral Rexroth Ball Rail System
  • A carriage with one-point lubrication
  • The pre-tensioned toothed belt (also available without drive unit)
  • Cover provided by:
    - Plastic strip on MKR 15-65
    - Corrosion-resistant steel strip to DIN EN 10088 on MKR 20-80 and MKR 25-11
    - The toothed belt on MKR 35-165
  • Mountable switches
  • An AC servo motor
  • A gear unit for attachment of the motor
  • Control units

Helpful Tools

Find your Local Distributor

Get Catalogs & Brochures

View Product Manuals

3D CAD Generator

Linear Systems QuickCAD

New! Native SolidWorks CAD library for quick designs - (ver. 1.0) free with registration:

Download Now