Omega Linear Module OBB

Marginal Column

The Omega Linear Module OBB is a pre-engineered, belt-driven linear slide that is ready-to-install, can be mounted in any orientation, and is freely configurable up to 5.5 meters. The OBB is designed to meet acceleration speeds up to 50 m/sec2 and achieve speeds up to 5 m/sec, allowing longer movements to be shortened. Moreover, the length of the main body can be configured to a length of 5500 mm, offering widths of 55, 85, 120 mm. Additionally, the OBB is designed with a low traveling system mass making it highly suitable for vertical axes.