Miniature Series

Marginal Column

Miniature ball screw assemblies are conventionally understood to be systems with a nominal diameter of 12mm or less. Their miniaturized nut geometries are achieved through the use of optimized recirculation systems with very small balls. These ball screws are usually not preloaded or only slightly preloaded to ensure the smoothest possible travel.

Nuts Included in this Series

FEM-E-B, Flanged nut with dual flat ( FEM-E-B - GoTo )

FEM-E-S, Flanged nut ( FEM-E-S - GoTo )

SEM-E-S, Flanged adjustable preload nut

ZEM-E-S, Cylindrical nut

ZEV-E-S, Screw in nut

Technical Details