USA

Select your location

USA
 

Precision Steel Shafts

Content

Features:

  • Precision Steel Shafts come in various tolerance grades, as solid or tubular shafts, in heat-treatable or corrosion-resistant steel, with hard chrome plating or resist coating, and in metric or inch sizes
  • They are induction hardened and centerless ground
  • Besides their use as guide shafts for linear bushings, Precision Steel Shafts have proven successful in numerous other applications, for example as rollers, pistons or axles
  • Bosch Rexroth supply Precision Steel Shafts to your requirements: cut to length and chamfered at both ends, machined to your drawing or description, or in unmachined mill-cut lengths
  • For shipment, Precision Steel Shafts are coated with an anti-corrosion film and packed in wooden crates, cardboard boxes, railroad containers, etc., according to the size and quantity involved


SHAFT SPECIFICATIONS:

  • MATERIAL: CF53 carbon steel - L1060 equivalent x 90 stainless steel - 440C equivalent
  • LENGTHS: Many diameters available in up to 24’ lengths
  • MACHINED: Predrilled available in inch and metric
  • DIAMETERS: Inch: 1/4" thru 4"; Metric: 5 mm thru 80 mm diameter