USA

Select your location

USA
 

CKR Compact Modules

 

 

CKR Compact Modules

Compact Modules are precision, ready-to-install linear systems offering high performance within a compact envelope and selectable length, combined with an economical price-to-performance ratio.


Construction:

  • Extremely compact precision aluminum profile with two integrated ball rail guides for optimal movement of heavy loads at high speeds
  • Ready-to-install Compact Modules in selectable lengths up to Lmax
  • Short or long aluminum carriage lengths available, depending on application load
  • Driven by a pre-tensioned, steel-cord reinforced polyurethane toothed belt

Optional Components:

  • Maintenance free digital servo drives with integrated brake an pre-installed feedback
  • Gear Reducer type LP
  • REED or HALL sensor switches available
  • Socket with terminals for connection switches
  • Aluminum profile cable duct for easy mounting of switches

Capabilities:

  • Speed - up to 5 m/s
  • Load Capacity C - up to 56,530 N
  • Length - up to 5,500mm
  • Height - 40mm to 65mm
  • Static Loading - up to 200kg

Helpful Tools

Find your Local Distributor

Get Catalogs & Brochures

View Product Manuals

3D CAD Generator


Linear Systems QuickCAD

New! Native SolidWorks CAD library for quick designs - (ver. 1.0) free with registration:

Download Now