USA

Select your location

USA
 

SBL ServoBelt Linear Motion Actuator

SBL Linear Acuator

SBL Linear Actuator

Want to integrate the SBL in your next machine build, but don't know where to start? Our experts can help you with everything from initial sizing to final delivery. Click below to get started.


Request Technical Assistance

 
 

Limitless scalability for motion systems

The ServoBelt Linear Motion Actuator (SBL) provides machine builders with new levels of adaptability and customization when designing machines with linear axes, including: multiple independent carriage travel, limitless carriage travel, along with High Performance.

As a result from its unique fixed-belt design, the SBL provides new machines with the precision and performance typically seen with linear motors, but at conventional belt-driven module value.

 
 
 

What can we help you do next?

 
 
 
  • Applications/Markets
    Applications/Markets

    Applications:

    • Machine Tending
    • Pick-and-Place
    • Palletization
    • Material Shuttling
    • Mold Loading/Unloading

    Ideal For:

    • Automated storage and retrieval
    • Secondary process packaging and labeling
    • Semiconductor wafer metrology (below plane applications)
    • Biomedical instrumentation
    • Laser cutting and processing
    • Large format printing and finishing
    • Injection molding
     
  • Key Benefits
    Key Benefits

    Key Benefits:

    • Backlash-free performance with high accuracy
    • Multiple carriage options on one linear axis provides higher design flexibility
    • Limitless scalability and independent carriage operation allows large format design translating to better value for each machine
    • Free selection of motor allows customers to use preferred option
     
  • Notable Features    
    Notable Features

    Notable Features:

    • Constant belt tension only around the pinion prevents stretching of the belt
    • Dual belt design uses a permanent belt bonded along the extrusion length combined with the active belt inside each individual carriage allowing near limitless travel distance and multiple carriage options for each axis
    • Speeds up to 4 m/s and accuracy +/- 4 µm per meter
    • Rexroth motors operate 200:1 inertia mismatches due to our high driveline stiffness