Rexroth roller rail systems were specially developed to give our customers the advantages that result in higher machine performance. The optimized RSHP design provides the smooth transport of extremely heavy loads with optimal precision and rigidity which is essential for the most demanding machine tool and industrial automation environments. The robust construction of these roller rails features smarter sealing options and lubrication delivery so you can stay operating at high levels, day-in anda day-out.
RSHP Roller Rails improve the smooth operation of the carriages under the heaviest loads, while improving overall rigidity and speed.
The RSHP Roller Rail is ideal for use in heavy-duty applications, where precision and machine uptime is a requirement, including:
50 Roller Rail products including rails and blocks are available to ship in just two days or less from order acceptance!