Compact Hydraulics

Marginal Column

To extend the capabilities of hydraulic equipment, Bosch Rexroth offers a complete range of priority flow controls and flow diverters for compact hydraulics. Flow diverters, also known as circuit selectors, are available as 3- or 6-way single valves but can also be banked to create up to 14 configurations. Flow diverters can extend hydraulic control capabilities by allowing operators to control multiple operations through a single directional valve. They can be operated electrically, manually, or via pilot pressure. Heavy-duty priority flow controls, known as hammer valves, supply auxiliary hydraulic power for mobile hydrostatic systems from existing hydraulics – without modifying a directional control valve.

Browse the links below for additional information on a wide range of compact hydraulic valve and control solutions. Or find out more about the many facets of Rexroth mobile hydraulic machinery systems.