×

Filter elements


The filter element is the central component of industrial filters. The actual filtration process takes part in the filter element. The main filter variables, such as retention capacity, dirt holding capacity and pressure loss are determined by the filter elements and the filter media used in them.

  • Size 025 … 125
  • Differential pressure 4786 psi
  • Filter rating from 3 micron
  • For sandwich plate filter 320PZR
  • Size 06 … 20
  • Pressure differential 435 psi
  • Filter rating from 1 micron
  • For inline filters 20 L
  • Size 002 … 008
  • Pressure differential 1 bar
  • Filter rating 1 µm
  • Operating temperature range -10 … +100 °C
  • Size 0051 … 1051
  • Differential pressure 290 psi
  • Filter rating from 1 micron
  • For tank mounted return line filters 25TE
  • Size 30/21, 45/21, 60/21, 90, 130
  • Filter rating 3 µm
  • Size 90 … 130
  • Pressure differential 5 bar
  • Filter rating 3 µm

Values in the US customary unit system are converted and rounded values. In case of doubt, only metric values are valid.
Subject to change, status 2019-05-11 01:19:25