×

Valve modules


Rexroth valve modules are specialized control devices to extend basic functions in mobile working machines or to implement additional machine functions.

The product portfolio comprises stand-alone solutions as well as integrable modules designed for combination with Rexroth standard components.

  • Reduction pitching movements on wheeled vehicles, e.g. wheeled loaders, excavator loaders, telescopic handlers
  • Compact monoblock design
  • Size 10 … 25
  • Nominal pressure up to 6100 psi
  • Maximum flow 21.1 … 79.3 gpm
  • Hydraulic differential lock for hydrostatically propelled vehicles
  • 2-, 3- and 4-fold flow divider
  • Size 16 … 25
  • Nominal pressure up to 7250 psi
  • Maximum flow 42.3 … 116 gpm
  • Hitch control valves for the electrohydraulic lifting unit control and header height control in agricultural machines
  • Proportional valves in flanged design
  • Optimally matched components for EHC-systems
  • Nominal pressure 3200 psi
  • Maximum flow 15.9 gpm
  • Hitch control valves for the electrohydraulic lifting unit control
  • Proportional valves in sandwich plate design
  • Combinable with SB24 and SB34 directional valves for the work hydraulics
  • Nominal pressure 3600 psi
  • Maximum flow 26.4 … 37 gpm
  • To prevent acceleration of hydraulic motors and cylinders at pulling loads
  • Pilot operated check valve (leak-free) for installation in manifolds (cartridge valve), for sub plate mounting or with SAE flanged ports
  • Size 12 … 32
  • Nominal pressure up to 5100 psi
  • Maximum flow 21.1 … 148 gpm
  • Direct operated pressure relief valve, where the control pressure is temperature proportional
  • Conical type poppet design
  • Size 06
  • Nominal pressure up to 4100 psi
  • Maximum flow 0.8 gpm
  • Used to keep a hydraulic consumer in a position to minimize leakage oil
  • Pilot-to-open check valve with pressure-dependent self-unlocking mechanism
  • Size 19
  • Nominal pressure up to 6100 psi
  • Maximum flow 79.3 gpm
  • No lowering of the load in the neutral position, e.g. in excavators, cranes
  • Direct attachment on the cylinder with SAE connection ports
  • Size 32 … 52
  • Nominal pressure up to 6100 psi
  • Maximum flow 211 … 660 gpm
  • Direct or pilot operated 6/2-way directional valves
  • Size 6 … 30
  • Nominal pressure up to 5100 psi
  • Maximum flow 6.6 … 119 gpm


Values in the US customary unit system are converted and rounded values. In case of doubt, only metric values are valid.
Subject to change, status 2019-07-08 20:54:30