×

Accessories


  • The general function of this software is to make an RC12-10 controller flexible and easy to configure
  • Wired according to the specifications listed in the DI3 data sheet RE 95270
  • 2 x CAN bus interface 2.0B
  • 6' harness with color coded 18 gauge wires
  • Kit order number: R978730445
  • CAN Node cable (un-terminated)
  • CAN Node cable (S30, not RC4-5)
  • CAN Node cable (S30, RC4-5)
  • CAN Node cable (DI3 display)
  • CAN Extension cable (2, 5, 10 ft.)
  • The general function of this software is to make an RC12-10 controller flexible and easy to configure
  • From simple machines requiring unidirectional control, to complex machines with bidirectional control and/or fan-drive functionality
  • The Configurable Control Zones software is a single software with many different configurations
  • These configurations are recognized using the BODAS-service


Values in the US customary unit system are converted and rounded values. In case of doubt, only metric values are valid.
Subject to change, status 2019-07-08 19:20:55