Marginal Column

BODAS RC Controllers


BODAS RC Controllers for closed and open loop control of hydraulic components

Rexroth BODAS RC hydraulic controllers feature high-end electronic capabilities for intelligent hydraulics, including pulse-width modulated (PWM) current regulation and downloadable software, and there is a complete spectrum of product choices for today’s hydraulic control applications.

  • Output stages with pulse-width modulated (PWM) current regulation
  • High EMC: > 100 V/m
  • Download the software -- from PC to flash memory
  • CAN bus or RS232 interfaces
  • Interfaces matched to Rexroth electro-hydraulics
  • -40°F to 185°F operating temperature