Marginal Column

Radial Piston Motors

Rexroth MCR radial piston motors are slow-running mobile hydraulics motors that provide dependable hydrostatic power using the multiple-stroke principle, optimizing the relationship between roll diameter and cam profile inside the central hydraulic power unit. Result: The best possible balance of hydraulic forces between piston and cam path – which lengthens the piston motor’s service life. A step-piston or a high-displacement power unit can be counted on for a very compact drive unit with high power density, and MCR motors can be used with both open and closed electronic circuits.

Rexroth radial piston motors offer hydraulic solutions in agriculture, construction, forestry, material handling & mining & oilfield.