USA

Select your location

USA
 

Accumulators

Hydraulic Accumulators

Your complete solution for hydraulic accumulators

Order the free Hydraulics Resource Kit to access valuable insights including case studies, technical papers, videos, and more.


Order Your Resource Kit

Contact Us / Expert Help

 
 
 

Bosch Rexroth hydraulic accumulators save energy and improve manufacturing efficiency by using the accumulator as a storage device to store hydraulic pump output flow when system demand is low and supplement output when demand is high.

Our hydraulic accumulators are used to:

  • Store power for intermittent duty cycles, economizing hydraulic pump drive power
  • Provide emergency or standby power
  • Compensate for leakage loss
  • Provide suspension in vehicles
  • Dampen pulsations and shocks of a periodic nature
 
 

 

What can we help you do next?

 

Explore our varied accumulator product range.

 
 
 
 
 
 

Detailed Product Information

 
 
  • Applications
    Diaphram Accumulator

    Applications:

    Hydro-pneumatic accumulators can be used in a wide variety of

    applications.

    • Energy storage for saving pump drive power in systems with intermittent operation.
    • Energy reserve for emergency cases, e.g. in the event of a hydraulic pump failure.
    • Compensation for losses due to leakage.
    • Impact and vibration damping in the case of periodic oscillations.
    • Volume compensation in case of changes in pressure and temperature.
    • Suspension element on vehicles.
    • Shock absorption in the case of mechanical impact.
     
     

     
  • Features: Bladder Accumulators
    Features - Bladder Accumulators

    Features - Bladder Accumulators:

    The HAB design is a hydro-pneumatic type accumulator with compressed nitrogen separated from hydraulic fluid by means of an elastomeric bladder. The current generation of bladder accumulators from Bosch Rexroth carries the HAB-6X and HAB-7X designations. The HAB product line is available in many different configurations needed to meet the stringent demands of today’s market.

    • Hydraulic accumulator according to ASME Section VIII pressure vessel code
    • CRN certificate possible (not all sizes, consult factory)
    • Bladder materials for different applications
    • Two piece gas valve design on 2.5 gallon and larger units for improved serviceability

     
  • Features: Diaphragm Accumulators
    Features - Diaphram Accumulators

    Features of Diaphragm Accumulators:

    The HAD design is a hydro-pneumatic type accumulator that utilizes compressed nitrogen to supply fluid to the hydraulic system. The nitrogen and hydraulic fluid are separated by means of an elastomeric membrane. HAD units are the diaphragm welded non-repairable type that can be supplied in both non-rechargeable and chargeable versions.

    • Hydraulic accumulator according to Pressure Equipment Directive 97/23/EC
    • HAD sizes range from 0.075L to 3.5L
    • HAD pressure rating 250 bar on most sizes, with special options available up to 350 bar.
    • HAD units are economical solutions for pulsation dampening and energy storage applications where only a small volume of usable fluid is required.
    • Very compact design allows for the use of the HAD product in the smallest of locations, industrial or mobile hydraulic in nature.
    • Multiple elastomer options for many different fluid and temperature driven applications.
    • Multiple fluid port options are available such as UNF, NPT, BSPP, and metric M threaded designs.
    • Two gas valve options are available for pre-charging, the standard Schrader valve type common for the US market (7/8”-14UNF connection) and the European standard M28 threaded connection.