Nexo cordless Wi-Fi nutrunner

The smartest manual nutrunner in the world

On Nexo the complete control unit is in the nutrunner – the first of its kind. High-quality measuring electronics for torque and angle of rotation have been integrated directly into the device and can be incorporated without additional hardware into your network. And all of this without cords – easy and cost efficient.

Marginal Column
Content

Advantages resulting from special product features

  • Complete control unit on the nutrunner: no additional hardware, lower costs
  • Large display: operator-proximate information in view at all times
  • High-precision measuring system: for high-precision torque and angle of rotation acquisition


Key technical data

  • Rotational speeds of up to 1,500 rpm
  • Torque of up to 50 Nm in the output expansion stage
  • Acquisition of torque and angle of rotation possible
  • 2.4 and 5 GHz Wi-Fi
  • Integrated screw point lighting
  • Suitable for class A tightening connections in accordance with VDI/VDE2862