PST 600E - Compact power packs for stationary machines and manual welding systems
PST 600E AC controllers from Rexroth have a compact, slim design which makes them up to 60 percent smaller and lighter for applications involving stationary welding machines and manual welding stations.
PST 600 E AC controllers were designed for applications up to 500 kVA:
PST 6000 - the cost-effective AC series for standard applications
The PST 6000 AC controllers are mechanically identical to the PSI 6300 inverter series. This also provides a low-cost migration path from AC to middle frequency at a later time. Naturally these control systems offer you the same flexibility in the I/O area and all the control functions of the entire PS 6000 system.
PST 6000 AC controllers were designed for applications up to 250 kVA: