USA

Select your location

USA
 
Marginal Column

Information

MF-System - PSI 6000

Content

The intelligent PSI 6000 inverters have been specifically designed for spot, projection and resistance seam welding. The extensive control functions guarantee high process reliability. The PSI family offers a variety of additional functions for welding high-strength metals, aluminum and three-member joints.

The 1,000 Hz medium frequency/DC technology has proved its particular economic efficiency in many applications in contrast to other processes:

  • Higher welding quality via more dynamic current control than for the AC system
  • Weldability of many materials increased by more intensive energy supply
  • Spatter reduced by decreased welding current and/or current time
  • Electrode life lengthened thanks to lower thermal and mechanical load on the electrode caps
  • Smaller and lighter transformers for integration in the electrode holders

Inverter PSI 62C0

Inverter for steel and aluminum applications and resistance seam welding up to 54 kA

  • Water cooled
  • PSQ 6000 quality control system (optional)
  • Connection to MF transformer of PSG 6000 series

Inverter PSI 63C0

Inverter for steel applications up to 36 kA - global standard for robot applications

  • Air cooled/water cooled
  • PSQ 6000 quality control system (optional)
  • Connection to MF transformer of PSG 6000 series

Inverter PSI 64C0

nverter for aluminum applications up to 80 kA

  • Water cooled
  • PSQ 6000 quality control system (optional)
  • Connection to MF transformer of PSG 6000 series

Inverter PSI 65C0

Inverter for resistance seam and projection welding applications up to 120 kA

  • Water cooled
  • Parallel connection of max. 3 inverters for currents of up to 360 kA
  • PSQ 6000 quality control system (optional)