USA

Select your location

USA
 
Marginal Column

MF System - Rexroth PSI 63C0

Content

MF converter 6 - 36 kA (same design as PSI 6100), mains voltage of 400 to 480 V or 500 - 690 V, 50/60 Hz, air cooled, preferably for connecting PSG 6000 transformers, with integrated control functionality, nominal current of 110 A (continuous thermal current), I/O module as required:

  • Parallel
  • Profibus
  • Interbus wire
  • Interbus fiber-optic cable
  • Interbus fiber-optic OPC
  • DeviceNet
  • V24

Features PSI6200/W1 PSI6300/L1 PSI6300/L2 PSI6300/W1 PSI6300/W2 PSI6400/W1 PSI6500/W1
Weight ca. 56 kg ca. 20 kg ca. 21 kg ca. 25 kg ca. 25 kg ca. 56 kg ca. 70 kg
Supply voltage range 400...480 V 400...480 V 500...690 V 400...480 V 500...690 V 400...480 V 400...480 V
Supply nominal current (max. thermal constant current) 220 A 110 A 110 A 110 A 110 A 220 A 330 A
max. primary current 1200 A 800 A 800 A 800 A 800 A 1600 A 2400 A
max. secondary current 54 kA 36 kA 36 kA 36 kA 36 kA 88 kA 120 kA
Required connection cross-section 95 mm² 35 mm² 35 mm² 35 mm² 35 mm² 95 mm² 2 to 4 wires; per wire 120 mm²