USA

Select your location

USA
 
Marginal Column

MF System - Rexroth PSI 65C0

Content

MF converter 9.0 - 120 kA, water cooled, 400 - 480 V, 50/60 Hz, preferably for connecting PSG 6000 transformers, with integrated control functionality, nominal current of 660 A (continuous thermal current), I/O modules as required:

  • Parallel
  • Profibus
  • Interbus wire
  • Interbus fiber-optic cable
  • Interbus fiber-optic OPC
  • DeviceNet
  • V24
  • Master-slave

Master/slave concept

The PSI 65C0 converter can be operated in a master/slave setup to improve performance. Up to 3 devices can then be switched in parallel. Every converter is connected to one more more identical transformers.

The transformers can then be switched on the secondary side, in parallel, using simple balancing to achieve three times the performance of an individual device. The devices are identical in terms of hardware. The slave or master function is selected via configuration and is activated when the connection cable is connected

Features PSI6200/W1 PSI6300/L1 PSI6300/L2 PSI6300/W1 PSI6300/W2 PSI6400/W1 PSI6500/W1
Weight ca. 56 kg ca. 20 kg ca. 21 kg ca. 25 kg ca. 25 kg ca. 56 kg ca. 70 kg
Supply voltage range 400...480 V 400...480 V 500...690 V 400...480 V 500...690 V 400...480 V 400...480 V
Supply nominal current (max. thermal constant current) 220 A 110 A 110 A 110 A 110 A 220 A 330 A
max. primary current 1200 A 800 A 800 A 800 A 800 A 1600 A 2400 A
max. secondary current 54 kA 36 kA 36 kA 36 kA 36 kA 88 kA 120 kA
Required connection cross-section 95 mm² 35 mm² 35 mm² 35 mm² 35 mm² 95 mm² 2 to 4 wires; per wire 120 mm²