USA

Select your location

USA
 
Marginal Column

Information

Fieldbus connections

Content

Open for intelligent communication

Ethernet - the future of industrial communication

The increasing number of control components, actuators, and sensors in industrial automation gives rise to more complex control networks. Industrial communication in the future will be characterized by highly cost-effective networking of these automation components with the Ethernet standard, adapted to meet the requirements of industrial automation.

Specialized fieldbus systems were initially used to simplify networking. Fast Ethernet technology, however, replaces these systems and offers many benefits:

  • Recognized, forward-looking technology
  • 10 to 100 times higher data throughput rates than with fieldbuses
  • No expensive or proprietary hardware required
  • Standard components such as double-shielded CATSe copper cable, connectors, and controllers in high quantities (e.g. FPGAs)
  • Broad-reaching IT concepts with an integrated transmission medium from office to field level
  • Flexible and compatible automation systems thanks to international standardization
  • Possibility of global networking for diagnostics and maintenance purposes

Ethernet IP 1-port

  • Complete EtherNet/IP adapter (slave) level 2 I/O server
  • Max. of 256 bytes of input and 256 bytes of output data (depending on the welding control system)
  • Automatic baud rate detection, 10 or 100 Mbit/s in semi/full-duplex mode
  • Integrated potential separation
  • Ethernet/IP connection via RJ45 standard socket
  • Embedded Web server possible

Ethernet IP 2-port

  • Ethernet/IP connection via 2 RJ45 standard sockets
  • Device Level Ring (DLR) and linear network topology supported
  • Complete EtherNet/IP adapter (slave) level 2 I/O server
  • Integrated potential separation
  • Automatic baud rate detection, 10 or 100 Mbit/s in semi-full duplex mode
  • Embedded Web server possible
  • "unconnected CIP routing" supported

Profinet

The embedded Profinet module is optimized for use in intelligent automation devices such as drives, control terminals, industrial scales, and control systems. It is typically seen in applications that require large quantities of data to be transferred at high throughput rates together with isosynchronous cycling.

Profinet IO (1-Port):

  • Parallel 2 KB dual-port Ram interface
  • Profinet baud rate: 100 Mbit/s
  • Profinet real-time functions and IT functions can be simultaneously used
  • Max. of 512 bytes of cyclical Profinet input and output data (depending on the type of welding controller)
  • Dynamic Web server

Profinet IRT (2-Port):

  • Intelligent communications module with Profinet IRT functions
  • Integrated 2-port real-time switch
  • Profinet IO device functions i.a.w. conformance class C
  • 220 bytes of cyclical input and output data each (depending on the type of welding controller)
  • Based on Siemens ERTEC-200 processor and Siemens IRT software stack

Profinet IRT interface with optical fiber cable connection:

  • Intelligent communications module with Profinet IRT functions
  • Profinet IO device i.a.w. conformance class C
  • Integrated 2-port real-time switch
  • Profinet connection via SC-RJ optical fiber cable connections
  • 220 bytes of cyclical input and output data each (depending on the type of welding controller)
  • Supports enhanced optical performance diagnostics i.a.w. the AIDA requirement specification
  • Based on Siemens ERTEC-200 processor and Siemens IRT software stack