PS 6000 - flexibility with I/O
Open, manufacturer-independent bus systems will become established for I/O and communications applications as part of control and automation technology. The unique feature of the PS 6000 welding controller is its I/O flexibility. PS 6000 modules are flexible when it comes to designing the input and output assemblies. They can be equipped with a parallel I/O box or with standardized serial sensor actuator bus interfaces such as PROFIBUS, INTERBUS, and DEVICE NET. Simply connecting the respective assembly is all that is required to configure the PS 6000 control and power section modules.
This translates to a wide variety of applications along with a cost-effective way to realize future extensions or modernization measures.
Discrete I/O
24 V inputs (21x.):
24 V DC input signal "1": 24 V DC, +/- 15 %
Input signal "0": -1 V ... 2 V or open
All inputs have an indicator light
24 V outputs (13x):
24 V DC, load capacity as per the specifications in the performance specifications sheet. Interference must be suppressed when controlling inductive loads. All outputs have an indicator light.
Device Net
Serial I/O module via Device Net
Discrete 24 V input/output box with 8 inputs and outputs and a serial 32-bit input/output box via DeviceNet.
Profibus DP
Serial I/O module with input/output box via Comnet DP as per C0 profile
Discrete 24 V input/output box with 16 free inputs and 16 free outputs. Serial 32-bit input/output box via Profibus DP C0 profile.
V24
I/O module with RS 232 interface for special robot connections
Serial V 24 interface
Fiber-optic interface
Serial Interbus S I/O module with air-water cooling
Remote bus with discrete 24 V input/output box
Eight (8) free input and outputs and a 32-bit serial input/output box via Interbus S as per C0 profile.