USA

Select your location

USA
 
Marginal Column

Information

Overview of mid-frequency transformers

Content
PSG 6130 Primary connection Output voltage Power supply (Bosch Rexroth converter)
6130.00AS via interface box 9.5 V 530 V
6130.00PS via MC 150 9.5 V 530 V
6130.00PTK via MC 150 9.5 V 530 V
6130.00PSTK via MC 150 9.5 V 530 V
6130.xxRSTK via single wire 9 V 530 V/ 645 V/926 V
 
PSG 6170 and PSG 6180 Primary connection Output voltage Power supply (Bosch Rexroth converter)
6170.00PTK via MC 150 9.5 V 530 V
6170.00PSD via MC 150 9.5 V 530 V
6170.68AT via interface box 9.5 V 530 V
6180.xxRSTK via single wire 14 V 530 V/645 V
 
PSG 6170 and PSG 6250 Primary connection Output voltage Power supply (Bosch Rexroth converter)
6170.00ASTK via interface box* 9.5 V 530 V
6250.00ASTK via interface box 14 V 530 V
 
PSG 6160 and PSG 6230 Primary connection Output voltage Power supply (Bosch Rexroth converter)
6160.00TS231 via PG 9 V 500 V
6160.00TS232 via PG 9 V 650 V
6160.00TS233 via PG 9 V 800 V
6230.00GM234 via PG 13 V 500 V
6230.00GM235 via PG 13 V 650 V
6230.00GM236 via PG 13 V 800 V
 

*Both interface boxes as transformer accessory (TH 6000 MC and TH 6000 PG).