USA

Select your location

USA
 
Marginal Column

Information

Operating and diagnostics software/devices

Content

BOS 6000 – Operation and observation to perfection

The windows-based BOS 6000 user interface with built-in SQL database function makes it very easy to operate the system and monitor performance. You can operate both the welding controller and the process module on a standardized BOS 6000 user interface. The BOS 6000 also provides connectivity to higher-level data processing systems.

Minimum requirements:

  • 2 GHz Intel Pentium M processor or comparable
  • 1 GB RAM or more
  • Windows 7 (32-bit, 64-bit)
  • Windows XP operating system with service pack 3 at minimum
  • Microsoft Internet Explorer 5.0 (or higher)
  • RS232/V24 connection or fieldbus

IndraControl VCH 05 – flexible manual operator panel for mobile use

With the web-based manual operator panel IndraControl VCH 05 many controls can be used arbitrarily mobile. No special knowledge is necessary for the simple operation. The latest processor and communication interfaces provide fast access to welding parameter and diagnostics.

IndraControl VPP 40 – compact PC system for industrial applications

The robust VPP 40 industrial PC is the complete solution for control, operation and visualization. It is specifically designed for use as a cellular or wired PC and can be integrated inexpensively in control cabinets. Depending on the operating requirements this PC can be supplied with a touch screen or keyboard.