USA

Select your location

USA
 

EasyHandling

 
EasyHandling

More Than Just a Kit of Components

Order the free Linear Production and Automation Insights Resource Kit to access valuable insghts, including case studies, technical papers, videos and more.


Order Your Resource Kit

Contact Us / Expert Help

 
 
 

Easy to Build. Easy to Use.

EasyHandling is a complete platform for the easy design, construction, and commissioning of Cartesian motion robots (also known as linear robots). It combines open, user-friendly programming environments with precise and reliable linear componentry to create the most accessible, easy-to-use Cartesian motion robot.

With a wide range of load and speed capabilities, the system is scalable from small laboratories to large warehousing or aircraft assembly operations. When equipped with Rexroth drives and controls, it is programmable under IEC61131-3 but also via Rexroth's Open Core Interface for programming in platforms as simple as Excel all the way up to high level languages such as C++.

See Easy Handling in Action
 
 

 

What can we help you do next?

 
 
 
 

Resources

Set up motion from a spreadsheet with Open Core Interface.

Products

Get the products you need when you need them. Find EasyHandling products in our GoTo Focused delivery program.

Get more information about EasyHandling

 
 
 

Configure and calculate EasyHandling

Overview Video

 


 
 
 
  • Applications/Markets
    EasyHandling - Applications/Markets

    Applications:

    • Pick-and-Place Machines
    • Machine Vision Systems
    • Automated Storage and Retrieval
    • Measuring
    • Automated Cutting
    • Dispensing
    • Marking and Sorting
    • Tool Handling

    Ideal For:

    • Semiconductor manufacturing
    • Food, Beverage or Pharmaceutical manufacturing
    • Additive Manufacturing: Digital Printing, 3D Printing
    • Electronics Manufacturing and Printed Electronics
    • Molding: Injection, Blow, Extrusion
    • Warehousing and Distribution
    • Machining
    • Welding
    • Consumer Packaged Goods
    • Eyewear Manufacturing
    • Filter Manufacturing
    • Durable Goods
    • Automotive
    • Appliance
    • TVs and AV
    • Lab Automation


     
  • Key Benefits
    EasyHandling - Key Benefits

    Key Benefits:

    • Ease-of-use robotics programming
    • Application flexibility
    • Smaller development team
    • Faster machine design and commissioning
    • Easier troubleshooting
    • Highest possible efficiency and productivity
    • Unmatched precision in Cartesian motion, due to standardized connectors, accurate modules and a wide range of options
    • Lower costs and reduced complexity compared to SCARA or 6-axis robots.

     
  • Notable Features    
    EasyHandling - Notable Features

    Notable Features:

    • Pre-assembled systems or kit deliveries
    • Widest standardized portfolio of module options, connectors, even cable handling
    • Pre-configured function blocks based on common applications
    • Pre-parameterized and programmable via common programming languages (C++, VBA, etc.)
    • Strokes: Up to 12m
    • Payloads: Up to 100 kg
    • Speeds: Up to 5m/s
    • Accelerations: Up to 100m/s2
    • Accuracy: Up to 10 micron per axis
    • Repeatability: Up to 5 micron per axis