USA

Select your location

USA
 

Customer benefits

 
Content


Advantages

  • Meets legal requirements per StVZO §41 and 76/432/EEC as operating brake system (up to 25 km/h) and as combination brake system (up to 40 km/h) using a mechanical brake integrated into the gearbox
  • Patented HLB approach from Rexroth uses the maximum drag torque of the diesel while providing over-revving protection
  • Maximum deceleration is achieved by reversing the hydraulic high pressure of the motor to the standard pressure relief valves
  • Intelligent approach using braking force distribution means braking while maintaining optimal driving stability
  • All necessary components for the High Level Brake system are available from Rexroth: Pumps, motors, gearboxes and intelligent BODAS electronics