USA

Select your location

USA
 

Customer benefits

 
Content


The advantages at a glance:

One important characteristic of rapid travel mobile machinery is a large conversion range of the travel drive. This ensures high tractive force up to the maximum speed without hesitation and with high efficiencies. With the patented Shift On Fly system Rexroth has developed an economical and compact travel drive that meets these requirements.

 

Compact

  • Optimized for smaller work equipment

 

Fast

  • Continuous acceleration up to the maximum speed (40 km/h)
  • Very short, smooth gear changes

 

Powerful

  • High tractive force up to the maximum speed without hesitation at high efficiencies is possible by the large conversion range of the travel drive

 

Economical

  • Good efficiency of the hydrostat is maintained
  • Shifting while moving enables higher transport speeds

 

Available

  • The system is based exclusively on readily available off-the-shelf components with high reliability

 

Comfortable

  • No inconvenient stopping to change gears