USA

Select your location

USA
 

Sytronix – Variable-speed pump drives for hydraulic applications

Content
Sytronix – Variable-speed pump drives for hydraulic applications
 

Sytronix – "Smart interplay of Hydraulics and Electronics" – combines the features and most important advantages of both technologies. With Rexroth's Sytronix Variable-Speed Pump Drives, reliability of powerful hydraulic systems, as well as energy efficiency and dynamics of compact electronics play hand in hand.

 

Invest in the future now

Due to increasing energy costs and speed-controlled drives offered cheaper and cheaper, variable-speed solutions are on the rise. With energy savings between 30 % and 80 %, the investment in the energy-efficient hydraulics of Bosch Rexroth pays off quickly.