USA

Select your location

USA
 

Sytronix DFE - Variable-Speed Pump Drive

The DFE is a proven variable speed pressure and flow rate control system. An electro-hydraulically driven axial piston pump is controlled by a variable speed drive. Through the use of standard motors, a particularly great price-performance ratio can be achieved with the help of this control system.

 
Sytronix DFE
 
 

Sytronix DFE is suitable for use in open hydraulic systems for pressure and flow control. It covers a performance range up to max. 315kW and is used preferably in presses, plastics machines, and also in the wood and metal industry