Home > Products > Systems and Modules > Sytronix Variable-speed Pump Drives > Products and Solutions > Sytronix DFEn > Your benefit
Your benefits of Sytronix DFE
Reduced TCO with variable-speed pump drives:
Reduced energy consumption
- Energy savings of up to 80% decrease operating costs and reduce harmful carbon dioxide emissions and your overall carbon footprint in accordance with regulations (e.g. EC Directive No. 640/2009).
Lower noise emission
- Reducing the hydraulic power unit’s average noise emission by up to 20 dB (A) makes it easier to meet noise control regulations and reduces soundproofing expenses.
Increased machine performance and output
- High dynamic drive for high power range applications (up to 315kW).
- Optimized solution for applications through “teach-in” and “real-time” mode.
- High system efficiency due to the motor and pump operating at the optimal working point.
More innovative and compact machine design
- Multiple machine design options (master-slave operation, cascaded pumps, and multiple hydraulic circuits).
- Extended communication options (Ethernet).
- Fewer and smaller hydraulic and electric components required (e.g. proportional valves, tank, cooling, motor, frequency converter).
Easy and low-cost retrofitting
- Upgrade to Sytronix DFE with few additional components while keeping the existing mechanical interfaces.
System solution from a single source
- Diversified system solution portfolio covering a wide range of applications.
High quality global industry-related consulting, engineering and service support
- Rexroth experts provide simulation services, retrofit engineering and worldwide multi-technological service support. Benefit from the know-how and competences of a truly global company.