USA

Select your location

USA
 

Sytronix SvP - Servo Variable-Speed Pump Drive

The SvP (servo variable pump drive) system consists of a pump that is optimized for variable speed operations, a synchronous servo motor as well as the corresponding servo controller and accessories.

 
SvP Components
 
 

Among the Sytronix variable-speed pump drives, Sytronix SvP offers the highest performance as far as dynamics and control accuracy are concerned. The system is suitable for use in open but also closed hydraulic systems. This way, the widest spectrum of control and power functionality is possible, ranging from pressure and force control to volume flow and speed control, and to positioning and alternating control.

With a power spectrum of up to a maximum of 80kW the system is suited e.g. for use in die casting machines and presses.