ActiveMover Transfer System
Make Pallets Move Magically with IoT Speed and Accuracy
Designed especially for high-speed conveying applications that require high precision, the ActiveMover is a linear motor transfer system that moves magnetic pallets at high speed with incredible accuracy. This pre-engineered solution can provide speeds up to 2.5 meters per second, with automatic pallet pitching and built-in collision avoidance. Even move pallets individually, in either direction. ActiveMover data collection is accomplished through various sensors and IoT-ready components, delivering machine and production data via the cloud for analysis. And with its user-friendly programming environment, the ActiveMover provides an open platform compatible with most PLCs.