CytroBox
Integrated I4.0 Technologies in a Compact Hydraulic Power Unit
Hydraulic power units are key components in the intelligent factory of the future. And a new chapter in the history of hydraulic drive technology begins here: Our latest power units boost efficiency in production with their energy-efficient operation, innovative design, and intelligent connectivity. CytroBox revolutionizes hydraulic supply units with new ways of thinking and new design approaches. Ideal for applications requiring a performance range from 7.5 to 30kW, CytroBox is a compact unit with low noise emissions and a small footprint that offers energy savings up to 80%. And naturally, with automated condition monitoring and data analysis built right in, CytroBox easily integrates with IoT applications requiring hydraulic power and high precision, even in rugged environments.