1. Home
  2. Rexrothi40
  3. Products
  4. IndraControl PR & VR

IndraControl PR & VR

IndraControl PR & VR by Rexroth

Scaled Performance, High System Availability, and Many Configuration Options

Achieve high performance with high flexibility thanks to the lndraControl family of industrial PCs and displays. The lndraControl PR performance-graduated box is powered by the latest Intel ATOM and Core-i processors, and is available integrated with lndraControl DR multi-touch displays, which can be connected at distances of up to 100M, or combined as lndraControl VR panel PCs. These energy-efficient devices offer lower power losses with extremely service-friendly, zero maintenance operation. IndraControl is the ideal platform solution for all HMY-based applications with scaled performance to meet application demands. And with robust data security, IndraControl provides maximum compatibility for long-term use, even in tough ambient conditions.

More Info
More Info

< Back To Products

< Back To i4.0 Home