IoT Gateway
Connects Existing Machines or Closed Systems with IT Infrastructure
Make data exchange from existing production machinery simple and instantaneous with IT applications such as MES systems, analysis applications, database applications, or even cloud architectures such as AWS, Oracle, and Azure: loT Gateway networks existing plants, production, and logistic properties with the IT world. Best of all, usually no changes to the existing automation solution or PLC programming knowledge are necessary - loT Gateway's web-based configuration lowers the commissioning time by up to 90% compared to conventional systems. As an OSGi-certified product, loT Gateway combines real-time critical applications from the production environment with the IT world. And loT Gateway is expandable with further apps to connect sensors and IT systems via open interfaces.