USA

Select your location

USA
 

DIAX04 Training System

Content
DIAX04 Training System

DIAX04

R911292190 PSP-D04.2-03-nn / with 2 Axis and ELS Firmware

PSP-D04.2-03-nn

 
 

The Demo system PSP-D04.2

This demo is equipped with components from Bosch Rexroth’s DIAX04 family. The system consists of a main spindle drive and a servo drive. The demo is particularly useful for program development as well as control simulation.

The demo system PSP-D04.2 03 consists of the following Bosch Rexroth components:

  • Supply module, type: HVE02.2-W018N
  • Digital drive, type: HDS02.2-W040N HS12 01-FW with Sercos interface, type: DSS02.1M and firmware module, type: FWA-DIAX04 ELS 05 VRS ms
  • Servomotor, type: MHD041B 144-NG0 KN
  • Servomotor, type: MHD041B 144-PG0 KN

Typical application fields of the demo system include:

  • General automation
  • Printing and paper
  • Packaging and food
  • Machine tools

Scope of supply of the Demo system:

  • 1 PSP-D04.2 03-nn demo system
  • 2 fiber optical cables (LWL) IKO0985, 5 m
  • 1 disk with parameter files to the simple setup of the demo system

Measurements and weight:

  • Height: 925 mm
  • Breadth: 500 mm
  • Depth: 450 mm
  • Weight 96 kg

Contact us to request more information about the DIAX04 training system.