Two axes with CCD/MLD-M and MSK30
R911318289 PSP-I01.1-08-NN
(IND-C 2ACHSIG CCD MLDM)
This demo system simulates the complete function pallet of a regular Servodrive packet for the IndraDrive C equipment family with Sercos III crossways communication.
This demo is useful for fault simulations and is an excellent system for further education of maintenance personnel. The compact design makes it suitable for use in office and laboratory.
HCS02.1E-W0012 A 03-NNNN with CSH01.2C-NN-ENS-NNN-CCD-NN-S-NN-FW or CSB01.1C-S3-ENS-NNN-NN-S-NN-FW and 2 servo drive with digital absolute value type MSK030B 0900-nn M1-UG0 NNNN motor.
Contact us to request more information about the IndraDrive C training system.