USA

Select your location

USA
 

IndraDrive Cs Training System

Content

IndraDrive Cs

R911326637 PSP-I02.1-01-NN

(IND-CS 2ACHSIG MSM019B)

 
 

Demo system IndraDrive Cs two axes

This demo system simulates the complete possible function palette of a regular Servodrive package within the IndraDrive Cs equipment family.

This demo is useful for fault simulations, which can help prepare for maintenance and can help considerably reduce machine downtime. The demo is also an excellent system for further education of maintenance personnel. The compact design makes it suitable for use in office and laboratory.

Use the demo system for:

  • Presentations and programming sessions
  • Training under realistic conditions
  • Commissioning and service
  • Helpdesk and troubleshooting

Typical application branches of the demo system are:

  • General automation
  • Print and paper
  • Packaging and food

The demo system consists of the following Bosch Rexroth components:

  • Typ: HCS01.1E-W0009-A-02-B-ET-EC-NN-NN-NN-FW
  • Mat.-Nr.: R911326040
  • Two servomotors with a digital absolute value device
  • Typ: MSM019A-0300-NN-M0-CH.
  • Mat. nr.: R911325128

Accessories

  • Connection cable (3 m long)

Measurement and weight:

  • Height: 360 mm
  • Breadth: 225 mm
  • Depth: 280 mm
  • Weight: 13 kg

Contact us to request more information about the IndraDrive Cs training system.