USA

Select your location

USA
 

IndraDrive M Training System

Content
IndraDriveM Training System

IndraDrive M

R911299341 2 Axis with Sercos

 
 

Demo system IndraDrive M

The portable demo system PSP-I01.1-02 is equipped with intelligent Bosch Rexroth drives from the IndraDrive-M product group. The system integrates two complete drive systems with synchronous servo motor. The command interface uses the Sercos interface.

  • Supply module, type: HMV01.1E-W0030-A-15-PSPN
  • Two drive rule, type: HMS01.1N-W0020-A-07-NNNN with CSH01.1C-SE-ENS-NNN-NN-S-NN-FW and FWA-INDRV-MPH-04VRS-D5-1-ALL-NN
  • Servomotor, type: MSK040B-0600-NN-S1-UG0-NNNN
  • Servomotor, type: MSK040B-0600-NN-M1-UG0-NNNN

Examples for use:

  • Tool for presentations and programming sessions
  • Equipment for training under realistic conditions
  • Commissioning and service
  • Helpdesk and troubleshooting

Typical areas of use are in:

  • General automation
  • Printing and paper
  • Food and packaging
  • Machine tools
  • Handling and mounting (car body)

The demo system is ready to use with a demo project (also disk) for the Sercos communication module.

Measurement and weight:

  • Height: 925 mm
  • Breadth: 500 mm
  • Depth: 450 mm
  • Weight: 95 kg

Contact us to request more information about the IndraDrive M training system.